??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
60 mm
Part No.
051910
Description
F4B-E-060MR
A
106.4 mm
B
174.6 mm
C
90.5 mm
D
136.5 mm
E
4.80 mm
Bolts
M16
H
38.1 mm
J
134.9 mm
L
103.2 mm
Download CAD models
Previews